??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCS Q40BBAA-GPCFHC-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS Q40BBAA-GPCFHC-EP02
VERF
Availability
Available
BC
Order code
BCS0133
TC
Product identifier
BCS Q40BBAA-GPCFHC-EP02
PX
Product view
48019_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor non-contacting
W
Weight
0.050 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS0133
DESCRIPT
Description
Dimension = 40 x 40 x 10 mm, Series = Q40, Installation = flush with container outer wall, Connection = Cable, 2.00 m, PUR, Switching output = PNP/NPN/push-pull NO/NC Programmable, Switching frequency = 10 Hz, Sensitivity = media-dependent, adjustable, Function = Smart Level 50, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = PBT, Material sensing surface = PBT, Ambient temperature = -5...85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
EPlan
Previews
Embedded user actions